Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
plastpro/products/2a1e7bd0-69a7-4224-b835-4c433417d362
Home
Categories
Doors
Swing
Double-Door-Panel-Plastpro-DRG20
Available in United States
plastpro
Follow
Double-Door-Panel-Plastpro-DRG20
4.0
(35 reviews)
3/4 oval heritage for Castile and Brentwood doors
Download
Technical specification
Technical specification
Unique ref.
DoubleDoorPanel_DRG20
Product family
Doors
Product group
Door Panels
Type
Object (single object)
Date of publishing
2014-01-01
Edition number
1
Height (mm)
203.2
Width (mm)
182.88
Depth (mm)
4.14
Links
Links
Product url
https://www.plastproinc.com/products/fiberglass-doors/woodgrain-series#product-5046
Technical description
https://www.plastproinc.com/sites/default/files/drg20_1.pdf
Related
Related
Material main
Wood
Material secondary
Glass
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Doors - Swing
IFC classification
Door Panel
UNSPSC name
Doors
UNSPSC code
301715
Uniclass 2015 Code
EF_25_30
Uniclass 2015 Description
Doors and windows
OmniClass Number
23-17 11 15
OmniClass Title
Wood Doors
CSI UniFormat II Code
C1020
CSI UniFormat II Title
Interior Doors
Similar products
Marvin
Ultimate Swinging French Door Arch Top
4.2
(
31
)
Download
GEALAN Fenster-Systeme
S9000 Double-vent door with threshold
4.7
(
117
)
Download
GEALAN Fenster-Systeme
S9000 Front door
4.5
(
95
)
Download
Label
Label HB-B150 Automatic Simple Sealing Swing Door
5.0
(
9
)
Download
Manifest Collective
Swing Doors - Modular Terrace Door Curtain Wall Panel - Model SI2250
4.3
(
16
)
Download
Murphy Door
Mirror Closet French Door
4.3
(
6
)
Download