Publish your products
Double-Door-Panel-Plastpro-DRG29
Double-Door-Panel-Plastpro-DRG29
Double-Door-Panel-Plastpro-DRG29
Double-Door-Panel-Plastpro-DRG29
Double-Door-Panel-Plastpro-DRG29
Double-Door-Panel-Plastpro-DRG29
Double-Door-Panel-Plastpro-DRG29
Double-Door-Panel-Plastpro-DRG29
    plastpro

    Double-Door-Panel-Plastpro-DRG29

    2.7 out of 5 stars2.7(32 reviews)

    3/4 heritage for Soltice, Castile,  Artesano Breeze, Brentwood, Priscilla, Kensington, Camelia and Spring doors

    Technical specification
    • Unique ref.DoubleDoorPanel_DRG29
    • Product familyDoors
    • Product groupDoor Panels
    • TypeObject (single object)
    • Date of publishing2014-01-01
    • Edition number1
    • Height (mm)243.84
    • Width (mm)162.56
    • Depth (mm)4.14
    Related
    • Material mainWood
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor Panel
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit