Unique ref.: | flamingo_applique_1400 |
---|---|
Brand: | Platek |
Product family: | FLAMINGO Collection |
Product group: | FLAMINGO Bollard |
Date of publishing: | 2019-06-07 |
Edition number: | 1 |
Type: | Object (single object) |
A family of spacious and versatile light products, designed for “contemporary spaces†where boundary between indoors and outdoors is dissolved. The soft and diffused light effect is comfortable, scenic and completely full CUT-OFF. Applique, maxi adjustable applique with long outreaches, floor lamps and poles at different heights, suspensions and ceiling products designed to bring the light only where it is needed, exploiting the existing light points. Simple, soft and elegant shapes to emphasize the areas, exploiting the light points on the ceiling. Two versions available: technical and compact or decorative and suspended, with long rigid rod. The Pole versions of Flamingo are suitable for: terraces, dining areas, living areas, porches, covered walkways, bathrooms, and wellness areas.
Body and wall mounting rod made in corrosion resistant and painted aluminium alloy. Protection with anodizing treatment, epoxy powder base coating and polyester painting. Diffuser made in opal PMMA. Product with no visible screws.
Product url: | http://platek.eu/eng/catalogo.php?cid=200003 |
---|---|
Installation instructions: | http://download.platek.eu/istruzioni/flamingo_applique.pdf |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://download.platek.eu/catalogo-sezionato/english/flamingo-it-en.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/platek/product/flamingo_applique_1400
Material main: | Aluminium |
---|---|
Material secondary: | Polycarbonate |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Lighting - Outside |
---|---|
IFC classification: | Light Fixture |
UNSPSC name: | Lighting Fixtures and Accessories |
UNSPSC code: | 3911 |
NBS Reference Code: | 70-80 |
NBS Reference Description: | Lighting Systems |
OmniClass Number: | 23-35 47 11 |
OmniClass Title: | Lighting Fixtures |
Additional links and information from the same product in Architonic
Name | Value |
---|---|
Architonic ID | FLAMINGO |
Designer | Sara Moroni |
Designer Profile | http://www.saramoroni.com |
Other Products | http://www.platek.eu |
Name | Value |
---|---|
Colour | black and bronze (other colors on request) |
Diffuser Material | Polycarbonate |
Finish | Painted aluminium |
Fixture Finish - Colour | Polyester panting |
Height | 850 ; 2160 mm |
Illuminance | 385 lm |
Lamp - Max Wattage | 9 W |
Lamp - Watts Per | 9 W |
Lamp Envelope | LED |
Lamp Shade Material | Polycarbonate |
Lamp Type | LED |
Lamps - Quantity | 1 |
Lamps - Total Wattage | 9 W |
Light Output | 385 lm |
Lumens per Lamp | 705 lm |
Luminous Flux | 385 lm |
Overall Width | 370 mm |
Voltage | 220 V — 240 V |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | black and bronze (other colors on request) |
Finish | Painted aluminium |
BIMobject®