Publish your products
Plungie Max, 20' x 10' Precast Concrete Pool
Plungie Max, 20' x 10' Precast Concrete Pool
Plungie Max, 20' x 10' Precast Concrete Pool
    Plungie

    Plungie Max, 20' x 10' Precast Concrete Pool

    4.2 out of 5 stars4.2(13 reviews)

    THE LARGEST PRE-CAST CONCRETE SWIMMING POOL ON THE MARKET!

    10-year structural and internal ecoFinish warranty.

    Plungie Max

    Measuring a generous 20' x 10', the Plungie Max is the world’s largest monolithic pre-cast concrete swimming pool / spool.

    Perfect for anyone seeking fun and relaxation poolside, the Plungie Max pre-cast pool offers 40 sqft of bench space and plenty of room to have a great time with family and friends in your backyard.

    As one of our best-selling plunge pools, the Plungie Max pre-cast pool can be installed in-ground, semi-recessed or above-ground to tie in seamlessly with the rest of your home!

    Inclusions

    • Highly-engineered concrete shell
    • Multi-coloured LED Light
    • Skimmer Box
    • Pre-plumbed filtration return lines

    Add-ons and Modifications

    • Spa Jets
    • Equipment Packages: Filter, Chlorinator, Pump
    • Waterline Tile Provision

    Website

    https://plungie.com/en-us/pools/max

    Specification
    • Length - External: 20', Internal: 19' 5"

      Width - External: 10', Internal: 9' 5"

      Height - External: 5' 6½", Internal: 5' 3"

      Volume - 5,340 gal

      Dry Weight - 26,000 lbs

      Keywords: Swimming Pool, Spool, Swim Spa, Backyard, Outdoor, Spa Jet, Lifestyle, Yard, Garden, Patio, Concrete Pool, Concrete Precast Pool, Renovation

    Technical specification
    • Unique ref.max-rectangular-pool
    • Product familyPools
    • Product groupMax Pool
    • TypeObject (single object)
    • Date of publishing2023-09-05
    • Edition number1
    Related
    • Material mainConcrete
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySports & Recreation - Swimming Pool
    • Uniclass 2015 CodeEn_42_85_60
    • Uniclass 2015 DescriptionOutdoor swimming pools
    • CSI MasterFormat 2014 Code13 11 00
    • CSI MasterFormat 2014 TitleSwimming Pools
    • OmniClass Number23-21 29 21 15
    • OmniClass TitleSwimming Pools

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit