Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
plus/products/17426ead-698f-47b6-95ce-a297e05bbf76
Home
Categories
Furniture
Shelving & Storage
SQ エスキュースツールワゴン
Unavailable in United States
PLUS [プラス株式会社 ファニチャーカンパニー]
Follow
SQ エスキュースツールワゴン
The materials and data in this page is only for Japanese market
Download
Specification
Specification
The materials and data in this page is only for Japanese market
Technical specification
Technical specification
Unique ref.
SQ_stoolwagon
Product family
stoolwagon
Product group
SQ
Type
Object (single object)
Date of publishing
2024-04-22
Edition number
1
Height (mm)
461
Width (mm)
820
Depth (mm)
420
Links
Links
Product url
https://kagu.plus.co.jp/product/pl-sq/
Related
Related
Material main
Melamine
Material secondary
Steel
Designed in
Japan
Manufactured in
Japan
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
Region availability
Asia
Japan
Similar products
Southwest Solutions Group
Monitor Generic
4.5
(
46
)
Download
Southwest Solutions Group
Nightstand Residential Furniture
4.8
(
14
)
Download
Southwest Solutions Group
Dresser Residential Furniture
4.5
(
13
)
Download
Southwest Solutions Group
Corner Laminate Reception Desk
4.6
(
65
)
Download
Ethnicraft
Kabuki TV cupboard - oak - 2 drawers 200x45x48 cm
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download