Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
plus/products/51ddba29-a139-4f60-95a7-dff0c67c7048
Home
Categories
Furniture
Office Dividers & Screens
US-1S 両袖机(A-3段袖×A-3段袖 D600 標準収納タイプ
Unavailable in United States
PLUS [プラス株式会社 ファニチャーカンパニー]
Follow
Archived
US-1S 両袖机(A-3段袖×A-3段袖 D600 標準収納タイプ
The materials and data in this page is only for Japanese market
Download unavailable (files archived)
Specification
Specification
The materials and data in this page is only for Japanese market
Technical specification
Technical specification
Unique ref.
US-1S_Double-sleeve-desk-A3-A3-D600-standard-storage-type
Product family
DESK
Product group
US
Type
Object (single object)
Date of publishing
2024-04-22
Edition number
1
Height (mm)
720
Width (mm)
1400
Depth (mm)
600
Links
Links
Product url
https://kagu.plus.co.jp/product/pl-usdk/
Related
Related
Material main
Melamine
Material secondary
ABS
Classification
Classification
BIMobject Category
Furniture - Office Dividers & Screens
Similar products
Impact Acoustic®
Acoustic Curtain Noren
Download
Icons of Denmark
BLOX Planter - PLA 01
Download
SEPS2BIM
A5180 - Cubicle Track with curtain
2.6
(
21
)
Download
Impact Acoustic®
Acoustic Floor Standing Division Murus Set
Download
Icons of Denmark
BLOX Planter - PLA 02
Download
Impact Acoustic®
Acoustic Desk Division Supra
Download