Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
plus/products/273048f1-3082-4f57-a056-594d917443c3
Home
Categories
Furniture
Office Dividers & Screens
US-1 脇机(D-3段袖)
Unavailable in United States
PLUS [プラス株式会社 ファニチャーカンパニー]
Follow
US-1 脇机(D-3段袖)
The materials and data in this page is only for Japanese market
Download
Specification
Specification
The materials and data in this page is only for Japanese market
Technical specification
Technical specification
Unique ref.
US-1_Sidedesk-D3
Product family
DESK
Product group
US
Type
Object (single object)
Date of publishing
2024-04-22
Edition number
1
Height (mm)
720
Width (mm)
400
Depth (mm)
700
Links
Links
Product url
https://kagu.plus.co.jp/product/pl-usdk/
Related
Related
Material main
Melamine
Material secondary
ABS
Classification
Classification
BIMobject Category
Furniture - Office Dividers & Screens
Region availability
Asia
Japan
Similar products
Impact Acoustic®
Acoustic Curtain Noren
Download
SEPS2BIM
A5180 - Cubicle Track with curtain
2.6
(
21
)
Download
Impact Acoustic®
Acoustic Retractable Room Division Pixels
Download
Impact Acoustic®
Acoustic Floor Standing Division Murus Set
Download
Icons of Denmark
BLOX Planter - PLA 01
Download
Impact Acoustic®
Acoustic Desk Division Full Moon
Download