Publish your products
NEWMAL ニューマル meeting chair
NEWMAL ニューマル meeting chair
NEWMAL ニューマル meeting chair
NEWMAL ニューマル meeting chair
NEWMAL ニューマル meeting chair
NEWMAL ニューマル meeting chair
NEWMAL ニューマル meeting chair

    NEWMAL ニューマル meeting chair

    The materials and data in this page is only for Japanese market
    Specification
    • The materials and data in this page is only for Japanese market
    Technical specification
    • Unique ref.NEWMAL_meeting-Chair
    • Product familyChair
    • Product groupNEWMAL
    • TypeObject (single object)
    • Date of publishing2024-04-22
    • Edition number1
    • Height (mm)746
    • Width (mm)500
    • Depth (mm)520
    Related
    • Material mainABS
    • Material secondaryFabric
    • Designed inJapan
    • Manufactured inJapan
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches

    Region availability

    Asia
    Japan
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit