Publish your products
1100 Series - Sliding - Triple Even XOX
Ply Gem

1100 Series - Sliding - Triple Even XOX

You can count on 1100 series windows for performance, style and value in a low-maintenance vinyl window line that provides the energy-efficient options your new home needs.

Smooth Performance. Dual pull rails and tandem brass rollers require minimum effort to slide the sash open and closed.

Depth and Dimension. Brickmould profile with 2 ¾” frame imparts a stately appearance.

Ventilation with a View. Horizontal design provides a wide view and allows optimum fresh air in.

Full Accessibility. Sliding sash can be removed for increased accessibility.

Dependable Security. Color-matched cam locks provide added protection from forced entry.

Technical specification
  • Unique ref.1100_series-sliding-triple_even_XOX
  • Product familyWindows
  • Product group1100 Vinyl Series
  • TypeObject (single object)
  • Date of publishing2020-06-26
  • Edition number1
Related
  • Material mainVinyl
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Sliding Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit