Publish your products
WASH BASIN CABINET MILLE 600
WASH BASIN CABINET MILLE 600
WASH BASIN CABINET MILLE 600
    Polaria

    WASH BASIN CABINET MILLE 600

    The new handleless model features two drawers with soft-close mechanisms. The drawer bottoms are perforated to ensure air circulation and removal of splash water. The drawers can be completely removed for cleaning. When pulled out, the drawers extend to their full depth. The sink and sink cabinet are delivered separately. The drainpipe, water trap, and wall mounting kits for the sink and sink cabinet are included with the sink cabinet. The sink is made of porcelain. The combined height of the sink and sink cabinet is 680 mm for all widths.

    Specification
    • Product code: V2685 

      GTIN-number: 6417292601558

      Material: Steel

      Width: 590 mm

      Depth: 370 mm

      Height: 600 mm

      Colour: Traffic white 

      RAL 9016

    Technical specification
    • Unique ref.polaria-mille-600
    • Product familyWash basin cabinets and basins
    • Product groupWash basin cabinets and basins
    • Date of publishing2025-11-10
    • Edition number1
    • Height (mm)600
    • Width (mm)590
    • Depth (mm)370
    Related
    • Material mainPowder coated steel
    • Weight Net (Kg)15
    Classification
    • BIMobject CategorySanitary - Wash basins