Publish your products
WASH BASIN CABINET NOVAL 500
WASH BASIN CABINET NOVAL 500
WASH BASIN CABINET NOVAL 500
    Polaria

    WASH BASIN CABINET NOVAL 500

    Noval combines modern design with functionality. It has two soft-close drawers with perforated bottoms for ventilation and easy cleaning. The cabinet is made of nanoceramic-treated, powder-coated steel and available in white or anthracite grey. Matches the Noval porcelain basin; total height 620 mm.

    Technical specification
    • Unique ref.polaria-noval-500
    • Product familyWash basin cabinets and basins
    • Product groupWash basin cabinets and basins
    • Date of publishing2025-11-10
    • Edition number1
    • Height (mm)600
    • Width (mm)500
    • Depth (mm)450
    Related
    • Material mainPowder coated steel
    • Weight Net (Kg)16
    Classification
    • BIMobject CategorySanitary - Wash basins
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit