Publish your products
Henkel Polybit ComboRoof Plus
Polybit

Henkel Polybit ComboRoof Plus

Combo Roof Plus presents a modern solution that redefines roofing with its unique blend of functionalities. This innovative built-up roofing system is meticulously engineered to revolutionize the concept of roofing, offering a comprehensive blend of waterproofing, thermal insulation, UV protection, and elevated solar reflectance index (SRI > 95%). Its versatility makes it suitable for all flat roof types, from residential to commercial settings. The use of polyurethane foam in the system contributes to an improved U-value, enhancing thermal efficiency and reducing energy consumption in structures.

Combo Roof Plus can be installed on all types of flat roofs, including residential villas and commercial buildings.

Specification
  • The system aligns with the standards of Dubai Central Laboratory (DCL) and is marked with ASTM C-1029 compliance for rigid cellular spray polyurethane foam. The thermal properties, including K-value and resistance, are certified by the Dubai Central Laboratory (DCL). Combo Roof Plus can be installed on all types of flat roofs, including residential villas and commercial buildings.

    Components:

    1. Polyfoam SS45: A two-component spray-applied polyurethane foam system based on polyol and polymeric MDI.

    2. Polyflex Combo: A two-part acrylic-modified elastomeric cementitious protective coating against water vapor, ingress of chloride ions, attacks of acidic gases, and alkalis.

    3. Geo Textile: A non-woven polyester fabric intended to serve as both a separation layer between products and as reinforcement to

    enhance puncture resistance.

    4. Polyboard: A compressible bitumen-impregnated fiber board made from natural wood fibers, offering excellent recovery, for use in joints when fixing ridges in panels.

    5. Screed: A protective fiber-reinforced screed concrete layer.

    6. Polyrod: A closed-cell, flexible, non-absorbent, and chemically inert polyethylene rod designed for use as a compressible joint backing material.

    7. Polyseal PS PG: A two-component pourable, self-leveling polysulphide resin-based joint sealant.

    8. Polycryl PF: A single-component acrylic waterproofing and protective coating with outstanding resistance to water and moisture. It is specially designed for roof coating applications with a high solar reflectance (SRI > 95%).

    System specification:

    Sprayed Rigid Polyurethane Foam Insulation, POLYFOAM SS 45

    PROPERTIES

    VALUES

    Grade

    Spray

    Apparent density, [kg/m3]

    40 to 50

    Thermal conductivity [W/mK]

    ≤ 0.0242

    Thickness, [mm]

    35 min.

    70 (as per DMGB)

    65 (as per Estidama temporary pearl 1 villas)

    105 (as per Estidama pearl 1 building)

    180 max.

    Compressive resistance, [kPa]

    ≥ 276

    Tensile strength, [kPa]

    ≥300

    Water vapor transmission, [perms]

    ≤ 3.0

    Closed cell content, [%]

    ≥ 90

    Acrylic modified elastomeric cementitious waterproofing and protective coating for UV protection, POLYFLEX COMBO

    PROPERTIES

    VALUES

    Grade

    Brush applied

    Thickness, [mm]

    1

    Mixed Density, [g/cc]

    1.4±0.05

    Colour

    Off White

    Tensile strength, [N/mm2]

    3.5

    Elongation, [%]

    >250

    Abrasion resistance, [gms]

    <50

    Hydrostatic pressure @5 bar [50m]

    No leakage

    Application temperature ,[°C]

    5 to 45

    Geotextile Fabric reinforcement

    PROPERTIES

    VALUES

    Grade

    Filter membrane

    Mass, [g/m2]

    120

    Thickness, [mm]

    1.5

    Colour

    white

    Tensile strength, [N/5cm]

    180/210

    Elongation, [%]

    > 70

    Fibre Reinforced Concrete Screed

    PROPERTIES

    VALUES

    Grade

    Pouring

    Thickness, [mm]

    45 min.

    80 avg.

    Slope, [%]

    0.67

    Density, [kg/m3]

    2,400

    Cement type

    OPC

    Cement content

    280-320

    Compressive strength @ 28 days, [N/mm2]

    20-25

    Slump, [mm]

    170 ± 30

    Aggregate, [mm]

    10

    Polypropylene Fibre, [kg/m3]

    0.6

    Superplasticizer, [kg/m3]

    5.0

    Expansion Joint Filler Board, Backing rod, Polyurethane Sealant

    Expansion Joint Filler Board, POLYBOARD

    PROPERTIES

    VALUES

    Grade

    Impregnated Filler Board

    Density, [ kg/m3]

    240 - 270

    Thickness, [mm]

    12 ± 0.5

    Water absorption, [%]

    20

    Backing rod, POLYROD

    PROPERTIES

    VALUES

    Grade

    Closed cell polyethylene backing rod

    Colour

    White/grey

    Density, [g.cc]

    0.03 ± 0.005

    Durability

    Excellent

    Dimensional stability

    Excellent

    Service temperature, [°C]

    -40 to 70

    Polyurethane Sealant, POLYSEAL PS PG

    PROPERTIES

    VALUES

    Colour

    Grey

    Density, [g/cc]

    1.35±0.05

    Elongation, [%]

    > 300

    Solid content, [%]

    99 to 100

    Movement accommodation factor, [%]

    ± 25

    VOC, [g/L]

    < 50

    Service temperature, [°C]

    -20 to 80

    Single-component, UV-resistant acrylic waterproofing and protective Coating, POLYCRYL PF

    PROPERTIES

    VALUES

    Grade

    Brush

    Density, [g/cc]

    1.35 ± 0.05

    Thickness, [mm]

    1.0 to 1.2

    Colour

    white

    Tensile strength, [N/mm2]

    ≥2

    Elongation, [%]

    > 100

    VOC, [g/L]

    < 10

    SRI, [%]

    > 90

    UV resistance @ 1000 Hrs.

    No deterioration

Technical specification
  • Unique ref.combo-roof-plus
  • TypeObject (single object)
  • Date of publishing2023-12-18
  • Edition number1
Related
  • Material main2C Polyurethane
  • Material secondaryCementitious
  • Designed inUnited Arab Emirates
  • Manufactured inUnited Arab Emirates
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • IFC classificationRoof
  • Uniclass 2015 CodeSs_30_40
  • Uniclass 2015 DescriptionRoof and balcony covering and finish systems
  • CSI MasterFormat 2014 Code07 57 13
  • CSI MasterFormat 2014 TitleSprayed Polyurethane Foam Roofing
  • OmniClass Number23-13 25 19 15 11
  • OmniClass TitleSprayed Thermal Insulation Coatings

Region availability

Asia
United Arab Emirates
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit