Publish your products
Henkel Polybit Polyproof Ultra FB Post Applied System
Polybit

Henkel Polybit Polyproof Ultra FB Post Applied System

Polyproof Ultra is a self-adhesive, post-applied high-performance HDPE based waterproofing membrane with plain finish and release liner for easy installation.

Fields of application include underground concrete structures such as:

  • Retaining walls
  • Integral component of the Polyproof Ultra FB system for post application alongside Polyproof Ultra Plus
Specification
  • Characteristics:

    - Self-adhesive

    - Provides a water and moisture barrier

    - Cold-applied, easy, and quick to install, no priming required

    - Temporarily UV resistant during application and steel works (45 days during hot climate)

    - Excellent resistance to chemicals, acids, alkalis, salts and other corrosive materials

    - White solar-reflective surface

    Components:

    1. Polyproof Ultra: Post-applied, single layer self-adhesive membrane for waterproofing applications on retaining walls.

    2. Polyproof Ultra Plus TS: single-sided, self-adhesive tape with sanded finish. The carrier is coated with a pressure sensitive adhesive with excellent adhesion to the Polyproof Ultra Plus membrane.

    3. Polyseal 1PU: Highly flexible, non-staining paintable one part polyurethane joint sealant with excellent recovery.

    System specification:

    - Membrane thickness, mm: min 1.2 (ASTM D 3767)

    - Tensile strength [N/mm2]: >28 (ASTM D 412)

    - Peel adhesion to cured concrete, [N/mm]: >1.9 (ASTM D 903)

    - Tear strength, [kN/m]: >130 (ASTM D 624)

    - Lap peel adhesion, [N/mm]: >1.1 (ASTM D 1876)

    - Puncture resistance, [N]: >1000 (ASTM E 154)

    - Hydrostatic pressure resistance at the joints, [12bar or (120m)], No leakage (ASTM D 5385)

    - Lateral water migration resistance @ [12bar or (120m)], Pass (ASTM D 5385)

    - Low temperature flexibility @ -25ºC (ASTM D 1970)

Technical specification
  • Unique ref.polyproof-ultra-fb-postapplied
  • TypeObject (single object)
  • Date of publishing2023-12-18
  • Edition number1
Related
  • Material mainHigh-density polyethylene (HDPE)
  • Designed inUnited Arab Emirates
  • Manufactured inUnited Arab Emirates
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • IFC classificationBuilding Element
  • Uniclass 2015 CodeSs_32_80
  • Uniclass 2015 DescriptionWaterproofing and tanking systems
  • CSI MasterFormat 2014 Code07 10 00
  • CSI MasterFormat 2014 TitleDampproofing and Waterproofing
  • OmniClass Number23-13 25 17
  • OmniClass TitleWaterproofing
  • CSI UniFormat II CodeA10
  • CSI UniFormat II TitleFOUNDATIONS

Region availability

Asia
United Arab Emirates
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit