Publish your products
Henkel Polybit Rooftite S20
Polybit

Henkel Polybit Rooftite S20

Rooftite S20, based on self-adhesive membrane technology, is the optimum solution for a long-lasting waterproofing protection of concrete roofs from water leakages and vapor ingress. The system comprises of a self-adhesive membrane and a geotextile fleece surfaced bituminous membrane. The heat insulation of the building may be improved significantly, using suitable built up systems - e.g.: EPS boards and tiling of white colour.

Fields of application:

– buildings and villas

– RCC/ inverted roofs

– accessible roofs

Specification
  • Characteristics:

    - Resistance to puncture and impact

    - Tough and durable

    - Self-healing capability against minor punctures

    - High resistance against water and vapor

    - Heat insulation achievable with built up system

    Components:

    1. Polyprime SB: Quick drying solvent based low viscosity bitumen primer. Conforms to ASTM D41, with a solid content of at least 40%.

    2. Bitustick XL: a self adhesive waterproofing membrane based on a tropical grade of polymer modified bitumen. The bitumen compound is laminated onto an impervious, non-perforated, cross laminated HDPE film.

    3. Bistustick R300: a bituminous self adhesive membrane laminated onto a tough geo-textile fleece. The membrane is specially designed to provide a high level of protection for waterproofing membranes applied on underground concrete structures against mechanical loads and pressure.

    4. Bitutape TS: a non-reinforced twin side adhesive bitumen membrane which comprises of polymerized bitumen sandwiched between a plastic release film on either side.

    System specification:

    - Thickness, [mm]: 4.3 (EN 1849-1)

    - Tensile strength, (L/T), [N/5cm]: >900/750 (ASTM D 5147)

    - Peel adhesion to freshly poured concrete, [N/mm]: >2.5 (ASTM D 1000)

    - Tear Resistance, (L/T), [N]: >650/600 (ASTM D 5147)

    - Puncture resistance, [N]: >1300 (ASTM E 154)

    - Resistance to hydrostatic pressure @ 5 bar: No leakage (EN 12390-8)

    - Low temperature flexibility @ -15 ºC: No cracks (ASTM D 1970)

    - Chemical resistance: Excellent (ASTM D 543)

Technical specification
  • Unique ref.rooftite-s-20
  • TypeObject (single object)
  • Date of publishing2023-12-18
  • Edition number1
Related
  • Material mainPolymer
  • Designed inUnited Arab Emirates
  • Manufactured inUnited Arab Emirates
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • IFC classificationRoof
  • Uniclass 2015 CodeSs_30_40
  • Uniclass 2015 DescriptionRoof and balcony covering and finish systems
  • CSI MasterFormat 2014 Code07 55 52
  • CSI MasterFormat 2014 TitleModified Bituminous Protected Membrane Roofing
  • OmniClass Number23-13 25 17
  • OmniClass TitleWaterproofing

Region availability

Asia
United Arab Emirates
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit