Publish your products
Henkel Polybit Watertite S 2012 System
Polybit

Henkel Polybit Watertite S 2012 System

Multilayer self-adhering waterproofing system, comprising 2 layers of cross laminated HDPE membrane protected with polypropylene fleeced self-adhering bituminous membrane, designed for deep structures, up to 12 meter deep from the ground level and subjected to hydrostatic pressure. Watertite S2012 is specifically designed for ease in application and also as a highly efficient system to prevent the ingress penetration of water into the structure.

Fields of application include:

  • commercial and residential buildings
  • deep structure near to sea
  • structures under high hydrostatic pressure
Specification
  • Characteristics:

    • Loosely laid system. Remains independent of the structural movements and settlements.
    • Excellent adhesion of the top layer polypropylene fleece with concrete forms a part of the concrete structure.
    • Protection to water ingress under high hydrostatic head pressure.
    • Cold applied, self-adhesive and easy to apply.
    • Very high resistance to puncture and impact.
    • Self-healing capability against minor punctures.
    • Good dimensional stability under tension.
    • High resistance to chlorides, sulphates, alkalis & acids.
    • Good low temperature flexibility.


    Components:

    1. Polyprime SB: Quick drying solvent based low viscosity bitumen primer. Conforms to ASTM D41, with a solid content of at least 40%.

    2. Bitustick R3000: 2 layers of polyester reinforced high performance self-adhesive bituminous waterproofing membrane.

    3. Bistustick R400: Polymer modified bituminous self adhesive anti-root, waterproofing and protection membrane.


    System specification:

    - Thickness, mm: 9.5 (EN 1849-1)

    - Tensile strength, [L/T], [N/5cm]: >1800/1500 (ASTM D 5147)

    - Peel adhesion to freshly poured concrete, [N/mm]: >5 (ASTM D 1000)

    - Tear Resistance, [L/T], [N]: >1300/1100 (ASTM D 5147)

    - Puncture resistance, [N]: >2700 (ASTM E 154)

    - Resistance to hydrostatic pressure, 7 bar (EN 12390-8)

    - Low temperature flexibility @ -15ºC (ASTM D 1970)

    - Excellent resistance to chlorides, sulphates, alkalis and acids (ASTM D 543)

Technical specification
  • Unique ref.watertite-s-2012
  • TypeObject (single object)
  • Date of publishing2023-12-18
  • Edition number1
Related
  • Material mainPolymer
  • Designed inUnited Arab Emirates
  • Manufactured inUnited Arab Emirates
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • IFC classificationBuilding Element
  • Uniclass 2015 CodeSs_32_80
  • Uniclass 2015 DescriptionWaterproofing and tanking systems
  • CSI MasterFormat 2014 Code07 10 00
  • CSI MasterFormat 2014 TitleDampproofing and Waterproofing
  • OmniClass Number23-13 25 17
  • OmniClass TitleWaterproofing
  • CSI UniFormat II CodeA10
  • CSI UniFormat II TitleFOUNDATIONS

Region availability

Asia
United Arab Emirates
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit