Publish your products
Henkel Polybit Watertite T 2015 System
Polybit

Henkel Polybit Watertite T 2015 System

Watertite T 2015 is a 3 layer waterproofing system with 2 base layers of 4mm thick SBS modified bituminous membrane protected with a polypropylene fleece surfaced 3.5mm thick self-adhering bituminous membrane. It is designed for deep structures up to 15 meters from the ground level where high hydrostatic pressure is expected.

Fields of application include:

- Commercial buildings with deep excavations

- Deep structure near to sea

- Structures under high hydrostatic pressure

Specification
  • SPECIFICATION

    Characteristics:

    • Loosely laid system
    • Remains independent of the structural movements and settlements
    • Mechanical adhesion of polypropylene fleece of the top layer of the system with concrete forms the system as a part of the concrete structure
    • Excellent resistance to water & vapor pressure
    • Good dimensional stability under tension
    • Excellent flexibility, tensile and tear strengths
    • High puncture, wear & fatigue resistance
    • High resistance against water borne chemicals
    • Exhibits good low temperature flexibility
    • Excellent UV resistance

    Components:

    1. Polyprime SB: Quick drying solvent based low viscosity bitumen primer. Conforms to ASTM D41, with a solid content of at least 40%.

    2. Bituplus E4180: 2 layers of bituminous waterproofing membrane, modified with SBS polymers for excellent waterproofing and low temperature flexibility properties.

    3. Bistustick R400: Polymer modified bituminous self adhesive anti-root, waterproofing and protection membrane.


    System specification:

    - Thickness, mm: 11.5 (EN 1849-1)

    - Tensile strength, [L/T], [N/5cm]: >2000 (ASTM D 5147)

    - Adhesion strength to freshly poured concrete, [N/mm]: >4 (ASTM D 1000)

    - Tear Resistance, [L/T], [N]: >1200 (ASTM D 5147)

    - Puncture resistance, [N]: >2800 (ASTM E 154)

    - Resistance to hydrostatic pressure, 7 bar (EN 12390-8)

    - Low temperature flexibility @ -10ºC (ASTM D 1970)

    - Chemical Resistance, ph 2.5-11.5 (ASTM D 543)

Technical specification
  • Unique ref.watertite-t-2015
  • TypeObject (single object)
  • Date of publishing2023-12-18
  • Edition number1
Related
  • Material mainPolymer
  • Designed inUnited Arab Emirates
  • Manufactured inUnited Arab Emirates
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • IFC classificationBuilding Element
  • Uniclass 2015 CodeSs_32_80
  • Uniclass 2015 DescriptionWaterproofing and tanking systems
  • CSI MasterFormat 2014 Code07 10 00
  • CSI MasterFormat 2014 TitleDampproofing and Waterproofing
  • OmniClass Number23-13 25 17
  • OmniClass TitleWaterproofing
  • CSI UniFormat II CodeA10
  • CSI UniFormat II TitleFOUNDATIONS

Region availability

Asia
United Arab Emirates
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit