Publish your products
Henkel Polybit Watertite WA11
Polybit

Henkel Polybit Watertite WA11

Watertite WA 11 system is a composite waterproofing membrane and tile finish system, which is designed for rigid concrete surfaces in indoor conditions and which are exposed to moderate water splashes without hydrostatic pressure. Designed to be used in concrete floors and walls in domestic showers, toilets and kitchens classified as rigid surfaces, which are subjected to occasional or brief exposures to water splashes. The water exposure of such areas is categorized as moderate without hydrostatic pressure in indoor conditions.

Fields of application: indoor concrete floors and walls in domestic showers, toilets and kitchens classified as rigid surfaces, which are are subjected to occasional or brief exposures to water splashes.

Specification
  • Characteristics:

    • Good flexibility
    • Thermal co-efficient of expansion similar to that of concrete
    • Good adhesion to both porous and non-porous surfaces
    • Good mechanical properties
    • For ceramic tiles (glazed & terracotta), vitrified tiles, porcelain tiles, mosaic tiles and natural stones like granite, sandstone
    • Easy workability
    • Crack resistance
    • Smooth surface finish
    • Anti fungal/Anti bacterial

    Components:

    1. Polyflex - A two component polymer mortar composite flexible water proofing slurry is applied at a minimum thickness of 2mm in two coats on the concrete surface to protect the underlying screed against moisture penetration.

    2. Watertite CL 252 - Non-woven sealing tape applied in all corners, joints, edges, floor drains and other penetrations.

    3. Ceresit CM11 - Universal polymer modified cementitious tile adhesive with very low emissions for indoor and outdoor areas.

    4. Ceresit CE33 - cement-based tile grout for filling joints in floor & wall of ceramic, porcelain, mosaic, natural stone, marble & granite indoor and outdoor areas. For joints between 1 and 8mm wide.

    System specification:

    - Mixed density, [g/cc]: 1.8±0.02 (ASTM D 1475)

    - Tensile strength, [N/mm2]: > 8 (ASTM D 412)

    - Elongation, [%]: > 50 (ASTM D 412)

    - Adhesion strength, [N/mm2]: > 0.5 (ASTM D 4541)

    - Crack bridging, [mm]: > 0.5 (ASTM C 836)

    - Hydrostatic pressure @ 5 bar: No leakage (BS EN 12390)

    - Hydrostatic negative pressure@ 3 bar: No leakage (BS EN 12390)

    - Toxicity: Non toxic (BS 6920 [WRAS])

    - Reaction to fire: Class A (ASTM E 84)

    - Abrasion resistance, [mg]: < 75 (ASTM D 4060)

    - VOC, [g/l]: < 50 (ASTM D 3960/D 236)

Technical specification
  • Unique ref.watertite-wa-11
  • TypeObject (single object)
  • Date of publishing2023-12-18
  • Edition number1
Related
  • Material mainCementitious
  • Material secondaryAcrylic
  • Designed inUnited Arab Emirates
  • Manufactured inUnited Arab Emirates
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • IFC classificationBuilding Element
  • Uniclass 2015 CodePr_20_31_02_89
  • Uniclass 2015 DescriptionTile adhesives
  • CSI MasterFormat 2014 Code09 30 00
  • CSI MasterFormat 2014 TitleTiling
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

Asia
United Arab Emirates
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit