Publish your products
Affinity 255 PUR - Luxury Vinyl Tile flooring
Affinity 255 PUR - Luxury Vinyl Tile flooring
Affinity 255 PUR - Luxury Vinyl Tile flooring
Affinity 255 PUR - Luxury Vinyl Tile flooring
Affinity 255 PUR - Luxury Vinyl Tile flooring
    Polyflor

    Affinity 255 PUR - Luxury Vinyl Tile flooring

    Luxury Vinyl Tiles, 2.0mm gauge , 0.55mm wear layer suitable for commercial installations, protective PUR coating
    The Affinity 255 luxury vinyl tile collection features 16 shades with a 2mm gauge and 0.55mm wear layer making it the ideal solution for commercial environments. The range is 100% recyclable and has a high quality, cross-linked polyurethane reinforcement which provides superior cleaning benefits, life cycle maintenance savings and optimum appearance retention.

    Specification
    • The Affinity 255 luxury vinyl tile collection features 16 timber shades each with a 2mm gauge and 0.55mm wear layer that perfectly aligns alongside 2mm vinyl sheet flooring, providing a seamless flooring solution that flows throughout any commercial installation. The range is 100% recyclable and has a high quality, cross-linked polyurethane reinforcement which provides superior cleaning benefits, life cycle maintenance savings and optimum appearance retention.

      • Overall Wear Layer: 0.55 mm
      • Overall Height: 2 mm
      • Gross Weight: 2964 g/m2
      • Material : PVC
      • Colour Options: Wood
      • Features: 16 shades, 2mm gauge, 0.55 wear layer
      • Finish: cross-linked polyurethane reinforcement- life time polish free
      • Electrical Behaviour: ≤2kV
      • Castor Chair: Suitable
      • Life Cycle Analysis: A+ Generic
      • Responsible Sourcing of Materials: BES6001 Very Good
      • VOC Accreditations: Eurofins Indoor Air Comfort Gold, FloorScore certifed
      • Recycled Content: Contains 40% recycled material
      • Expected Life: 10 Years

    Technical specification
    • Unique ref.Affinity-255-PUR
    • Product familyLuxury Vinyl Tiles
    • Product groupFlooring
    • TypeObject (single object)
    • Date of publishing2020-08-24
    • Edition number1
    • Height (mm)2
    Related
    • Material mainPVC
    • Material secondaryVinyl
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    • IFC classificationCovering
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_57_71_68
    • Uniclass 2015 DescriptionPolyvinyl chloride (PVC) tiles
    • CSI MasterFormat 2014 Code09 65 19
    • CSI MasterFormat 2014 TitleResilient Tile Flooring