Publish your products
Camaro PUR (Stone) - Luxury Vinyl Tile flooring
Camaro PUR (Stone) - Luxury Vinyl Tile flooring
Camaro PUR (Stone) - Luxury Vinyl Tile flooring
Camaro PUR (Stone) - Luxury Vinyl Tile flooring
Camaro PUR (Stone) - Luxury Vinyl Tile flooring
Camaro PUR (Stone) - Luxury Vinyl Tile flooring
    Polyflor

    Camaro PUR (Stone) - Luxury Vinyl Tile flooring

    3.2 out of 5 stars3.2(5 reviews)

    The Camaro luxury vinyl tile collection features a 30 shades all with a 2mm gauge and 0.3mm wear layer making it the ideal solution for residential interiors to light commercial environments. The range is 100% recyclable and has a high quality, cross-linked polyurethane reinforcement which provides superior cleaning benefits, life cycle maintenance savings and optimum appearance retention.

    Specification
    • The Camaro collection of 30 shades spans a plethora of wood species and natural stone, each featuring a complementary surface texture for an authentic appearance. Engineered with a protective 0.3mm wear layer and 2.0mm gauge, Camaro is a practical and stylish flooring solution for residential interiors up to light commercial installations.

      • Overall Wear Layer: 0.3 mm
      • Overall Height: 2 mm
      • Gross Weight: 3600 g/m2
      • Material : PVC
      • Colour Options: Wood, Stone
      • Features: 30 shades, 2mm gauge, 0.3mm wear layer
      • Finish: cross-linked polyurethane reinforcement- life time polish free
      • Electrical Behaviour: ≤2kV
      • Castor Chair: Suitable
      • Life Cycle Analysis: A+ Generic
      • Environmental Product Declaration: EN 15804 EPS Specific Environmental Product Declaration available on request
      • Responsible Sourcing of Materials: BES6001 Very Good
      • VOC Accreditations: Eurofins Indoor Air Comfort Gold, FloorScore certifed
      • Recycled Content: Contains 40% recycled material
      • Expected Life: 10 Years

    Technical specification
    • Unique ref.Camaro-PUR-STONE
    • Product familyLuxury Vinyl Tiles
    • Product groupFlooring
    • TypeObject (single object)
    • Date of publishing2020-08-24
    • Edition number1
    • Height (mm)2
    Related
    • Material mainPVC
    • Material secondaryVinyl
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    • IFC classificationCovering
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_57_71_68
    • Uniclass 2015 DescriptionPolyvinyl chloride (PVC) tiles
    • CSI MasterFormat 2014 Code09 65 19
    • CSI MasterFormat 2014 TitleResilient Tile Flooring