Publish your products
Expona Commercial PUR (Stone) - Luxury Vinyl Tile flooring
Expona Commercial PUR (Stone) - Luxury Vinyl Tile flooring
Expona Commercial PUR (Stone) - Luxury Vinyl Tile flooring
Expona Commercial PUR (Stone) - Luxury Vinyl Tile flooring
Expona Commercial PUR (Stone) - Luxury Vinyl Tile flooring
Expona Commercial PUR (Stone) - Luxury Vinyl Tile flooring
    Polyflor

    Expona Commercial PUR (Stone) - Luxury Vinyl Tile flooring

    The Expona Commercial luxury vinyl tile collection features a 80 shades all with a 2.5mm gauge and 0.55mm wear layer making it the ideal solution for heavy commercial environments. The range is 100% recyclable and has a high quality, cross-linked polyurethane reinforcement which provides superior cleaning benefits, life cycle maintenance savings and optimum appearance retention.

    Specification
    • The Expona Commercial collection of 80 shades spans a plethora of wood species, natural stone and man-made materials, each featuring a complementary surface texture for an authentic appearance. Engineered with a durable 0.55mm wear layer and 2.5mm gauge, Expona Commercial is a practical and stylish flooring solution for commercial to heavy commercial applications including office and retail sectors.

      • Overall Wear Layer: 0.55 mm
      • Overall Height: 2.5 mm
      • Gross Weight: 4290 g/m2
      • Material : PVC
      • Colour Options: Wood, Stone, Abstract
      • Features: 80 shades, 2.5mm gauge, 0.55mm wear layer
      • Finish: cross-linked polyurethane reinforcement- life time polish free
      • Electrical Behaviour: ≤2kV
      • Castor Chair: Suitable
      • Impact Sound Reduction: 19 db
      • Life Cycle Analysis: A+ Generic
      • Environmental Product Declaration: EN 15804 EPS Specific Environmental Product Declaration available on request
      • Responsible Sourcing of Materials: BES6001 Very Good
      • VOC Accreditations: Eurofins Indoor Air Comfort Gold, FloorScore certifed
      • Recycled Content: Contains 40% recycled material
      • Expected Life: 10 Years

    Technical specification
    • Unique ref.Expona-Commercial-PUR-STONE
    • Product familyLuxury Vinyl Tiles
    • Product groupFlooring
    • TypeObject (single object)
    • Date of publishing2020-08-17
    • Edition number1
    • Height (mm)2.5
    Related
    • Material mainPVC
    • Material secondaryVinyl
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    • IFC classificationCovering
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_57_71_68
    • Uniclass 2015 DescriptionPolyvinyl chloride (PVC) tiles
    • CSI MasterFormat 2014 Code09 65 19
    • CSI MasterFormat 2014 TitleResilient Tile Flooring