Publish your products
Expona Flow PUR - heterogeneous vinyl flooring
Expona Flow PUR - heterogeneous vinyl flooring
Expona Flow PUR - heterogeneous vinyl flooring
Expona Flow PUR - heterogeneous vinyl flooring
Expona Flow PUR - heterogeneous vinyl flooring
Expona Flow PUR - heterogeneous vinyl flooring
    Polyflor

    Expona Flow PUR - heterogeneous vinyl flooring

    Expona Flow is a commercial grade flexible vinyl sheet floor covering with a heterogeneous construction available in 50 shades with a 2mm gauge. Ideal for use in commercial interiors, healthcare and education facilities. The range is 100% recyclable, contains 10% recycled content and incorporates a polyurethane reinforcement (PUR) which protects the floor covering by resisting soiling and scuffing and allows the use of a polish-free maintenance regime.

    Specification
    • The Expona Flow collection presents beautifully replicated wood planks and vivid abstract effects in a practical and durable vinyl sheet format. Available in 50 shades, the collection has been specifically developed for heavy commercial installations including education, healthcare, office, leisure and retail sectors. The UK manufactured heterogenous sheet range features a 2mm gauge and 0.7mm wear layer with varying surface embosses for an authentic and comtemporary surface finish. Features PUR for easier cleanability and maintenance cost savings. With low VOCs, Expona Flow also achieves a BRE Global A+ rating (ENP 415) in the Green Guide to Specification in use areas such as education and healthcare.

      • Overall Length: 20000 mm
      • Overall Width: 2000 mm
      • Overall Height: 2 mm
      • Gross Weight: 2660 g/m2
      • Material : PVC
      • Colour Options: Wood, stone, abstract
      • Features: 2mm gauge, 0.7mm wear layer
      • Finish: Cross-linked polyurethane reinforcement- life time polish free
      • Electrical Behaviour: ≤2kV
      • Castor Chair: Suitable
      • Life Cycle Analysis: A+ ENP 415
      • Location of Manufacturer: UK
      • Environmental Product Declaration: Generic EN 15804 EPD available
      • Responsible Sourcing of Materials: BES 6001 Excellent
      • VOC Accreditations: Eurofins Indoor Air Comfort Gold, FloorScore certifed
      • Recycled Content: 10%
      • Expected Life: 10 Years

    Technical specification
    • Unique ref.Expona-Flow-PUR
    • Product familyVinyl
    • Product groupHeterogeneous Flooring
    • TypeObject (single object)
    • Date of publishing2020-08-24
    • Edition number1
    • Height (mm)2
    • Width (mm)2000
    Related
    • Material mainPVC
    • Material secondaryVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    • IFC classificationCovering
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_57_71_67
    • Uniclass 2015 DescriptionPolyvinyl chloride (PVC) sheets
    • CSI MasterFormat 2014 Code09 65 16
    • CSI MasterFormat 2014 TitleResilient Sheet Flooring
    • OmniClass Number23-15 17 15
    • OmniClass TitleResilient Flooring