Publish your products
Palettone PUR - homogeneous vinyl flooring
Palettone PUR - homogeneous vinyl flooring
Palettone PUR - homogeneous vinyl flooring
Palettone PUR - homogeneous vinyl flooring
Palettone PUR - homogeneous vinyl flooring
Palettone PUR - homogeneous vinyl flooring
    Polyflor

    Palettone PUR - homogeneous vinyl flooring

    Hardwearing, non-directional vinyl sheet flooring featuring a polyurethane reinforcement, suitable for commercial interiors.
    Homogeneous commercial grade flexible vinyl sheet floor covering with a mono layer construction available in 42 shades in a 2mm gauge. Ideal for use in commercial interiors, healthcare and education facilities. The range is 100% recyclable and contains 25% recycled content and incorporates a polyurethane reinforcement (PUR) which protects the floor covering by resisting soiling and scuffing and allows the use of a polish-free maintenance regime. Palettone sheet can be seam welded to create a sealed, easily maintained surface.

    Specification
    • UK manufactured homogeneous sheet range available in a broad spectrum of 42 colours, Palettone features a solid colour base and complementary toned highlights with a semi-matt emboss for a comtemporary surface finish. Features PUR for easier cleanability and maintenance cost savings. With low VOCs, Palettone also achieves an A+ rating in major sectors such as education and healthcare (ENP 472), meeting strict infection control standards in those areas where hygiene is paramount.

      • Overall Length: 20000 mm
      • Overall Width: 2000 mm
      • Overall Height: 2 mm
      • Gross Weight: 2800 g/m2
      • Material : PVC
      • Colour Options: Light, medium, dark
      • Features: Mono layer construction for even wear and 100% useful life
      • Finish: Cross-linked polyurethane reinforcement- life time polish free
      • Electrical Behaviour: ≤2kV
      • Castor Chair: Suitable
      • Bacterial Resistance: ISO 846 Part C, Does not favour growth
      • Clean Rooms: ISO 14644-1, Class 4
      • Ease of Radioactive Decontamination: ISO 8690, Excellent
      • Life Cycle Analysis: A+ ENP 472
      • Location of Manufacturer: UK
      • Environmental Product Declaration: Generic EN 15804 EPD available
      • Responsible Sourcing of Materials: BES 6001 Excellent
      • VOC Accreditations: Eurofins Indoor Air Comfort Gold, FloorScore certifed
      • Recycled Content: 25%
      • Expected Life: 15 Years

    Technical specification
    • Unique ref.Palettone-PUR
    • Product familyVinyl
    • Product groupHomogeneous Flooring
    • TypeObject (single object)
    • Date of publishing2020-08-24
    • Edition number1
    • Height (mm)2
    • Width (mm)2000
    Related
    • Material mainPVC
    • Material secondaryVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    • IFC classificationCovering
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_57_71_67
    • Uniclass 2015 DescriptionPolyvinyl chloride (PVC) sheets
    • CSI MasterFormat 2014 Code09 65 16
    • CSI MasterFormat 2014 TitleResilient Sheet Flooring
    • OmniClass Number23-15 17 15
    • OmniClass TitleResilient Flooring