Publish your products
Polysafe QuickLay PUR - safety vinyl flooring
Polysafe QuickLay PUR - safety vinyl flooring
Polysafe QuickLay PUR - safety vinyl flooring
Polysafe QuickLay PUR - safety vinyl flooring
Polysafe QuickLay PUR - safety vinyl flooring
    Polyflor

    Polysafe QuickLay PUR - safety vinyl flooring

    Polysafe QuickLay is a loose lay safety flooring designed for adhesive free Installation. featuring a 2.2mm embossed backing which facilitates mositure dissipatation, which allows you to install over subfloors up to 97% RH. Available in a range of 12 tonal shades optimised for specification within dementia friendly design schemes.Fully HSE compliant: 45+ RRL Pendulum (slider 96) Conforms to EN 13845 and 50,000 cycles abrasion test. The range is 100% recyclable and incorporates a polyurethane reinforcement (PUR) which protects the floor covering by resisting soiling and scuffing and allows the use of a polish-free maintenance regime. Perfect for quick turnaround projects where slip resistance is a priority where contaminant spillages can occur, making slip resistance an important consideration.

    Specification
    • Polysafe QuickLay is a loose lay safety flooring designed for adhesive free installation and can be laid over a variety of existing subfloors including new concrete substrates of upto 97% RH. The collection is suitable for heavy commercial and residential environements in need of a quick turnaround and where sustainable slip resistance is a priority. Polysafe QuickLay features 12 shades in a selection of tonal hues optimised for specification within dementia friendly design schemes. Polysafe QuickLay achieves a sustainable slip resistance of 45+ (slider 96), R11 (DIN51130) on the Ramp Test and is fully HSE compliant.

      • Overall Length: 20000 mm
      • Overall Width: 2000 mm
      • Overall Height: 2.2 mm
      • Gross Weight: 2700 g/m2
      • Material : PVC
      • Colour Options: Light, medium, dark
      • Features: Particle-based enhanced slip-resistant polyvinyl chloride (PVC) sheets
      • Finish: Cross-linked polyurethane reinforcement- life time polish free
      • Electrical Behaviour: ≤2.0kV
      • Castor Chair: Suitable
      • Impact Sound Reduction: EN ISO 10140-3 10dB
      • Slip Resistance Value: EN 13845 ESf
      • Slip Resistance Value: DIN 51130_ R11
      • SRV Pendulum Test: >45 (wet test) - 4S Rubber/Slider 96
      • Surface Roughness: To BS 1134, 20μm
      • Residual Indentation: <0.10mm>
      • Chemical Resistance: Good resistance to dilute acids and alkalis
      • Bacterial Resistance: ISO 846 PART C, does not favour growth
      • Location of Manufacturer: UK
      • Environmental Product Declaration: Generic EN 15804 EPD available
      • Responsible Sourcing of Materials: BES 6001 Excellent
      • VOC Accreditations: Eurofins Indoor Air Comfort Gold, FloorScore certifed
      • Expected Life: 10 Years

    Technical specification
    • Unique ref.Polysafe-QuickLay-PUR
    • Product familySafety
    • Product groupSafety Flooring
    • TypeObject (single object)
    • Date of publishing2020-08-24
    • Edition number1
    • Height (mm)2.2
    • Width (mm)2000
    Related
    • Material mainPVC
    • Material secondaryPolyurethane
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    • IFC classificationCovering
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_57_71_61
    • Uniclass 2015 DescriptionParticle-based enhanced slip-resistant polyvinyl chloride (PVC) sheets
    • CSI MasterFormat 2014 Code09 65 16
    • CSI MasterFormat 2014 TitleResilient Sheet Flooring
    • OmniClass Number23-15 17 15
    • OmniClass TitleResilient Flooring