Publish your products
Polysafe Standard PUR - safety vinyl flooring
Polysafe Standard PUR - safety vinyl flooring
Polysafe Standard PUR - safety vinyl flooring
Polysafe Standard PUR - safety vinyl flooring
Polysafe Standard PUR - safety vinyl flooring
    Polyflor

    Polysafe Standard PUR - safety vinyl flooring

    Polysafe Standard PUR is a heavy-duty, safety flooring available in a range of 16 fresh colours with a traditional decoration, available in 2mm or 2.5mm gauge combining the assurance of sustainable slip resistance with high durability for years of performance. Polysafe standard achieves 36+ on the Pendulum Wet Test (Slider 96), R10 (DIN 51130) on the Ramp Test and is fully HSE compliant. The range is 100% recyclable and incorporates a polyurethane reinforcement (PUR) which protects the floor covering by resisting soiling and scuffing and allows the use of a polish-free maintenance regime.

    Specification
    • Polysafe Standard PUR is a hugely popular and highly available safety vinyl range combining the assurance of sustainable slip resistance with high durability for years of performance. Available in 16 traditional and clean designs, the range incorporates safety aggregates in the vinyl to create a safe yet attractive interior, achieving 36+ on the pendulum wet test (slider 96). Polysafe Standard features the exclusive Polysafe PUR reinforcement for optimum appearance retention & superior cleaning benefits. Typical installations are within education, healthcare, social housing, leisure & commercial office sectors.

      • Overall Length: 20000 mm
      • Overall Width: 2000 mm
      • Overall Height: 2 mm
      • Gross Weight 2.0mm: 2430 g/m2
      • Gross Weight 2.5mm: 3100
      • Material : PVC
      • Colour Options: Light, medium, dark
      • Features: Coloured quartz, aluminium oxide and silicon carbide particles incorporated in the vinyl to improve traction and safety underfoot.
      • Finish: Cross-linked polyurethane reinforcement- life time polish free
      • Electrical Behaviour: ≤2.0kV
      • Castor Chair: Suitable
      • Slip Resistance Value: EN 13845 ESf
      • Slip Resistance Value: DIN 51130_ R10
      • SRV Pendulum Test: >36 (wet test) - 4S Rubber/Slider 96
      • Surface Roughness: To BS 1134, 20μm
      • Residual Indentation: <0.1>
      • Chemical Resistance: Good resistance to dilute acids and alkalis
      • Bacterial resistance: ISO 846 PART C, does not favour growth
      • Life Cycle Analysis: A+ ENP 472
      • Location of Manufacturer: UK
      • Environmental Product Declaration: Generic EN 15804 EPD available
      • Responsible Sourcing of Materials: BES 6001 Excellent
      • VOC Accreditations: Eurofins Indoor Air Comfort Gold, FloorScore certifed
      • Expected Life: 10 Years

    Technical specification
    • Unique ref.Polysafe-Standard-PUR
    • Product familySafety
    • Product groupSafety Flooring
    • TypeObject (single object)
    • Date of publishing2020-08-24
    • Edition number1
    • Height (mm)2
    • Width (mm)2000
    Related
    • Material mainPVC
    • Material secondaryVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    • IFC classificationCovering
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodePr_35_57_71_61
    • Uniclass 2015 DescriptionParticle-based enhanced slip-resistant polyvinyl chloride (PVC) sheets
    • CSI MasterFormat 2014 Code09 65 16
    • CSI MasterFormat 2014 TitleResilient Sheet Flooring
    • OmniClass Number23-15 17 15
    • OmniClass TitleResilient Flooring