The Expona Bevel luxury vinyl tile collection features 27 shades with a 2.5mm gauge and 0.55mm wear layer making it the ideal solution for heavy commercial environments. The range is 100% recyclable and has a high quality, cross-linked polyurethane reinforcement which provides superior cleaning benefits, life cycle maintenance savings and optimum appearance retention.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Cook Islands |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Federated States of Micronesia |
Belarus | Bahrain | Barbados | Botswana | Chile | Fiji |
Bulgaria | Bangladesh | Belize | Burkina Faso | Colombia | French Polynesia |
Cyprus | Bhutan | Bermuda | Burundi | Ecuador | Guam |
Estonia | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Kiribati |
Faroe Islands | Brunei | Canada | Cape Verde | French Guiana | Marshall Islands |
Finland | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Nauru |
France | China | Cayman Islands | Chad | Paraguay | New Caledonia |
Gibraltar | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | Niue |
Greece | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | Norfolk Island |
Guernsey | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Northern Mariana Islands |
Iceland | Hong Kong | Curaçao | Djibouti | Venezuela | Palau |
Ireland | India | Dominica | Egypt | Papua New Guinea | |
Isle of Man | Indonesia | Dominican Republic | Equatorial Guinea | Pitcairn Islands | |
Italy | Iran | El Salvador | Eritrea | Samoa | |
Jersey | Israel | Greenland | Eswatini | Solomon Islands | |
Latvia | Japan | Grenada | Ethiopia | Timor-Leste | |
Liechtenstein | Jordan | Guadeloupe | Gabon | Tokelau | |
Lithuania | Kazakhstan | Guatemala | Ghana | Tonga | |
Malta | Kuwait | Haiti | Guinea | Tuvalu | |
Moldova | Kyrgyzstan | Honduras | Guinea-Bissau | United States Minor Outlying Islands | |
Monaco | Laos | Jamaica | Kenya | Vanuatu | |
Norway | Lebanon | Martinique | Lesotho | Wallis and Futuna | |
Poland | Macau | Mexico | Liberia | ||
Portugal | Malaysia | Montserrat | Libya | ||
Romania | Maldives | Nicaragua | Madagascar | ||
Russia | Mongolia | Panama | Malawi | ||
San Marino | Myanmar (Burma) | Puerto Rico | Mali | ||
Spain | Nepal | Saint Kitts and Nevis | Mauritania | ||
Svalbard and Jan Mayen | Oman | Saint Lucia | Mauritius | ||
Sweden | Pakistan | Saint Pierre and Miquelon | Mayotte | ||
Ukraine | Palestine | Saint Vincent and the Grenadines | Morocco | ||
United Kingdom | Philippines | Saint-Barthélemy | Mozambique | ||
Vatican City | Qatar | Sint Maarten | Namibia | ||
Saudi Arabia | The Bahamas | Niger | |||
Singapore | Trinidad and Tobago | Nigeria | |||
South Korea | Turks and Caicos Islands | Republic of the Congo | |||
Sri Lanka | U.S. Virgin Islands | Reunion | |||
Syria | United States | Rwanda | |||
Taiwan | Saint Helena | ||||
Tajikistan | São Tomé and Príncipe | ||||
Thailand | Senegal | ||||
Türkiye | Seychelles | ||||
Turkmenistan | Sierra Leone | ||||
United Arab Emirates | Somalia | ||||
Uzbekistan | South Africa | ||||
Vietnam | South Sudan | ||||
Sudan | |||||
Tanzania | |||||
The Gambia | |||||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |