Publish your products
Polysafe Astral PUR - safety vinyl flooring
Polysafe Astral PUR - safety vinyl flooring
Polysafe Astral PUR - safety vinyl flooring
Polysafe Astral PUR - safety vinyl flooring
Polysafe Astral PUR - safety vinyl flooring
    Polyflor

    Polysafe Astral PUR - safety vinyl flooring

    Polysafe Wood fx PUR is a high specification, decorative safety vinyl flooring range, featuring 12 authentic reproductions of popular and high clarity wood designs. Fully HSE compliant achieving a sustainable slip resistance of 36+ RRL Pendulum (slider 96), R10 (DIN51130) on the Ramp Test. Conforms to EN 13845 and 50,000 cycles abrasion test, BRE Global A+ Rated Product (Certificate No: ENP 415). The range is 100% recyclable and incorporates a polyurethane reinforcement (PUR) which protects the floor covering by resisting soiling and scuffing and allows the use of a polish-free maintenance regime. Ideally suited for heavy traffic areas where there are risks of water spillage and other contaminants in commercial and residential areas. "Polysafe Astral PUR is a well established safety flooring range combining the assurance of sustainable slip resistance with high durability for years of performance. Available in 14 vibrant shades, the range incorporates multi-coloured flakes, strong base colours and safety aggregates in the vinyl to create a safe yet attractive interior within commercial or residential settings. Fully HSE compliant achieving a sustainable wet slip resistance of 36+ on the pendulum wet tests (slider 96), R10 (DIN51130) on the Ramp Test. Polysafe Astral PUR features the exclusive Polysafe PUR reinforcement for optimum appearance retention & superior cleaning benefits.Ideally suited for heavy traffic areas where there are risks of water spillage and other contaminants in commercial and residential areas.
    Specification
    • • Overall Length: 20000 mm • Overall Width: 2000 mm • Overall Wear Layer • Overall Height: 2 mm • Gross Weight : 2450 g/m2 • Shipping Weight • Access Clearance Top • Access Clearance Bottom • Access Clearance Left • Access Clearance Right • Access Clearance Front • Access Clearance Rear • Material : PVC • Colour Options : Light, medium, dark Vibrant shades • RBG Codes • Features : Particle-based enhanced slip-resistant polyvinyl chloride (PVC) sheets • Material Description • Finish: Cross-linked polyurethane reinforcement- life time polish free • Material Texture • Electrical Behaviour: ≤2kV • Castor Chair : Suitable • Slip Resistance Value: EN 13845 ESf • Slip Resistance Value: DIN 51130_ R10 • SRV Pendulum Test: >36 (wet test) - 4S Rubber/Slider 96 • Surface Roughness: To BS 1134, 20μm • Residual Indentation: <0.1mm> • Chemical Resistance: Good resistance to dilute acids and alkalis • Bacterial resistance: ISO 846 PART C, does not favour growth
    Technical specification
    • Unique ref.Polysafe-Astral-PUR
    • Product familySafety
    • Product groupSafety Flooring
    • TypeObject (single object)
    • Date of publishing2021-01-13
    • Edition number1
    • Height (mm)2
    • Width (mm)2000
    Related
    • Material mainPVC
    • Material secondaryVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit