Publish your products
Polysafe Hydro - wet room safety vinyl flooring
Polysafe Hydro - wet room safety vinyl flooring
Polysafe Hydro - wet room safety vinyl flooring
Polysafe Hydro - wet room safety vinyl flooring
Polysafe Hydro - wet room safety vinyl flooring
    Polyflor

    Polysafe Hydro - wet room safety vinyl flooring

    Polysafe Hydro is a heavy-duty, carborundum-free safety flooring with a raised pimple emboss, designed to provide added grip and underfoot safety in continually wet and Barefoot areas. Polysafe Hydro achieves 36+ on the Pendulum Wet Test (Slider 96), R10 (DIN 51130) on the Ramp Test & Class B to DIN51097 and is fully HSE compliant. Available in 8 colours in either a traditional or multi-chip design, Coloured quartz, aluminium oxide, silicon carbide particles & natural recycled aggregates incorporated in the vinyl to improve traction and safety underfoot.Ideal for commercial and residential areas areas where barefoot & footwear is worn - including walk-in showers, hydrotherapy areas, changing rooms and indoor swimming pool surrounds. Highly suited to disabled adaptations. Polysafe Hydro is a safety vinyl flooring range, ideally suited for continually wet and barefoot areas where there is continual running water and a requirement for enhanced slip resistance. Also suited for shod areas. Available in 8 colours in either a traditional or multi-chip design, the range features safety aggregates in the vinyl and a raised pimple emboss for added grip and underfoot safety. Ideal for commercial and residential areas areas where barefoot & footwear is worn - including walk-in showers, hydrotherapy areas, changing rooms and indoor swimming pool surrounds. Highly suited to disabled adaptations. Engineered to achieve a sustainable slip resistance of 36+ (Slider 96) on the Pendulum wet test & Class B to DIN 51097.
    Specification
    • • Overall Length: 20000 mm • Overall Width: 2000 mm • Overall Wear Layer • Overall Height: 2: mm • Gross Weight: 2910: g/m2 • Shipping Weight • Access Clearance Top • Access Clearance Bottom • Access Clearance Left • Access Clearance Right • Access Clearance Front • Access Clearance Rear • Material : PVC • Colour Options : Light, medium, dark • RBG Codes • Features : Particles incorporated in the vinyl to improve traction and safety underfoot • Material Description • Finish • Material Texture • Electrical Behaviour: ≤2kV • Castor Chair : Suitable • Slip Resistance Value: EN 13845_ ESb & ESf • Slip Resistance Value: AS 4586 Appendix C _wet barefoot ramp slip Class B, • Slip Resistance Value: DIN 51097_Class B • Slip Resistance Value: DIN 51130_ R10 • SRV Pendulum Test: >36 (wet test) - Slider 55/96 • Surface Roughness: To BS 1134, 20μm • Water Tightness: Annex A (EN 13553) • Residual Indentation: <0.1> • Chemical Resistance: Good resistance to dilute acids and alkalis
    Technical specification
    • Unique ref.Polysafe-Hydro
    • Product familySafety
    • Product groupSafety Flooring
    • TypeObject (single object)
    • Date of publishing2021-01-13
    • Edition number1
    • Height (mm)2
    • Width (mm)2000
    Related
    • Material mainPVC
    • Material secondaryVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring