Publish your products
Polysafe Ultima - safety vinyl flooring
Polysafe Ultima - safety vinyl flooring
Polysafe Ultima - safety vinyl flooring
Polysafe Ultima - safety vinyl flooring
Polysafe Ultima - safety vinyl flooring
    Polyflor

    Polysafe Ultima - safety vinyl flooring

    Polysafe Ultima is a safety vinyl flooring range for use in heavy-duty and intense footfall areas where risk of high viscosity contamination such as oil, grease and margarine are present. Available across 6 flooring designs with a 2.5mm gauge, fully HSE compliant achieving a sustainable slip resistance of 40+ RRL Pendulum (slider 96), R11 (DIN51130) on the Ramp Test. Conforms to EN 13845 and 50,000 cycles abrasion test, BRE Global A+ Rated Product (Certificate No: ENP 472). Ideally suited for busy commercial areas with risk of high viscosity contaminants such as kitchens and intensive food preparation areas where a high number of meals are served on a daily basis. Polysafe Ultima is a heavy duty safety vinyl flooring range ideally suited for busy commercial areas with risk of high viscosity contaminants such as kitchens and intensive food preparation areas. Available with enhanced slip resistance across 6 flooring designs, the range features a concentrated level of safety aggregates in the vinyl to ensure underfoot safety. Provides low slip potential in busy commercial kitchens and food processing areas where oil and grease are regular contaminants. Fully HSE compliant achieving a sustainable slip resistance of 40+ RRL Pendulum (slider 96), R11 (DIN51130) on the Ramp Test. Conforms to EN 13845 and 50,000 cycles abrasion test, BRE Global A+ Rated Product (Certificate No: ENP 472). Particularly suitable in busy kitchen environments whether commercial, gourmet or food preparation areas where over 100 meals are served daily.
    Specification
    • • Overall Length: 20000 mm • Overall Width: 2000 mm • Overall Height: 2.5 mm • Gross Weight : 3000 g/m2 • Shipping Weight • Access Clearance Top • Access Clearance Bottom • Access Clearance Left • Access Clearance Right • Access Clearance Front • Access Clearance Rear • Material : PVC • Colour Options : Light, medium, dark • RBG Codes • Features : Particle-based enhanced slip-resistant polyvinyl chloride (PVC) sheets • Material Description • Finish • Material Texture • Electrical Behaviour: ≤2kV • Castor Chair : Suitable • Slip Resistance Value: EN 13845 Esb & ESf • Slip Resistance Value: DIN 51130_ R11 • SRV Pendulum Test: >40 (wet test) - 4S Rubber/Slider 96 • Surface Roughness: To BS 1134, 20μm • Residual Indentation: <0.1mm> • Water Tightness: EN13553 Annex A • Chemical Resistance: Good resistance to dilute acids and alkalis
    Technical specification
    • Unique ref.Polysafe-Ultima
    • Product familySafety
    • Product groupSafety Flooring
    • TypeObject (single object)
    • Date of publishing2021-01-13
    • Edition number1
    • Height (mm)2.5
    • Width (mm)2000
    Related
    • Material mainPVC
    • Material secondaryVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit