We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Climablock Standard Element

Unique ref.: Insulated_concrete_form_Climablock_Standard
Brand: Pontarolo Engineering
Product family: Insulated Concrete Form
Product group: Climablock
Date of publishing: 2017-09-25
Edition number: 1
Type: Object (single object)
Download (5)
CLIMABLOCK® Linear is a stay-in-place form for walls made of two parallel insulating panels measuring 120 x 40 cm in EPS TWINPOR facing each other and hold together by plastic webs of a certain measure that defines the thickness of the concrete wall: can be of 16,2 (17 nominal) – 19,2 (20 nominal) – 25 cm. The internal insulating panel is 6,4 cm thick, while the external insulating panel can be of 6,4 – 9,4 – 12,4 – 18,4 cm. The version with concrete wall thickness of 16,2 (17 nominal) and 19,2 (20 nominal) presents linear, corner and height compensator elements. The assemblable elements of thickness 25 cm presents only linear and height compensator elements. CLIMABLOCK®, patented system of Pontarolo Engineering spa, is the fastest and more economic way to create buildings with low energetic impact (Class A, NZEB …). The main advantages are: - Energy saving: high insulation, thermal inertia and acoustic insulation. - Efficient construction process: simple and quick installation, easy handling, adaptable to any project design. - Economically sustainable: precise costs, high thermal, acoustic and seismic performances, with low maintenances. - High living comfort.

Construction of reinforced, thermally insulated walls, using the system CLIMABLOCK® of Pontarolo Engineering S.p.A. from San Vito al Tagliamento in Italy, with concrete of class C25/30 excluded any reinforcement steel as per project design. Concrete, between the insulating panels of the insulated concrete form, casted following manufacturer instructions, of thickness of 16,2 cm (17 cm in nominal) - 19,2 (20 cm nominal) - 25 cm. Inner insulating panel of thickness 6,4 cm, external insulating panel of thickness 6,4 - 9,4 - 12,4 or 18,4 cm. Insulation panels are made of EPS CS(10)150, antireflective of the high performance Twinpor material (black and white), fire reaction class E (self-extinguishing), thermal conductivity equal or less then 0,0316 W/mK and resistance coefficient to vapor diffusion between 30 and 70. The panels will have to be injection molded with omega shaped gorges on the side facing the concrete for a better bonding with it and upper and lower joints for attachment between panels. With a variable overall thickness of the elements (from a min. of 29 cm to a max. of 49,8 cm) a thermal transmittance of U=0,127 W/mqK can be reached (value of EPS panels only, calculated considering the declared thermal conductivity of the material). The elements present vertical recycled plastic webs, that represent the 49% of the overall element weight, every 20 cm, facing out from the internal panel and able to hold an internal finishing panel screwed on them. Including special pieces, wastage, renting and more, excluding internal and external finishing.


Material main: EPS
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Walls - External Walls
IFC classification: Wall
UNSPSC name: Structural building products
UNSPSC code: 3013
Uniclass 1.4 Code: L32233
Uniclass 1.4 Description: Insulated blocks
Uniclass 2.0 Code: SS-25-05
Uniclass 2.0 Description: Wall And Barrier Substructure Systems
Uniclass 2015 Code: Pr_25_71_29_62
Uniclass 2015 Description: Permanent insulation formwork (PIF)
NBS Reference Code: 25-05
NBS Reference Description: Wall And Barrier Substructure Systems
CSI MasterFormat 2014 Code: 03 11 19
CSI MasterFormat 2014 Title: Insulating Concrete Forming
OmniClass Number: 23-13 31 17 17
OmniClass Title: Insulated Concrete Forms
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls

BIMobject SEEK Properties

Walls - External Walls

Name Value
Depth 1200
Height 400 mm
Insulation Thickness 64 ; 94 ; 124 ; 184 mm
Insulation Type EPS
Material EPS
Overall Dimensions 290 ; 320 ; 350 ; 378 ; 380 ; 408 ; 410 ; 438 ; 440 ; 498

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material EPS

All BIM objects are real products from real manufacturers confirmed and approved