Publish your products
Shower door - split - C53FBS21

Shower door - split - C53FBS21

Split doors shower enclosure - C53FBS21

Specification
  • Split doors shower enclosure 90x90 cm - C53FBS21

Technical specification
  • Unique ref.C53FBS21
  • Product familySafe bathroom
  • Product groupBathroom accessories
  • TypeObject (single object)
  • Date of publishing2018-11-16
  • Edition number1
  • Height (mm)900
  • Width (mm)900
  • Depth (mm)1950
Related
  • Material mainGlass
  • Material secondaryAluminium
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)53
Classification
  • BIMobject CategorySanitary - Shower screens
  • IFC classificationSanitary Terminal
  • UNSPSC nameBathtub or shower enclosures
  • UNSPSC code30181507
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures
  • CSI MasterFormat 2014 Code10 28 19
  • CSI MasterFormat 2014 TitleTub and Shower Enclosures
  • OmniClass Number23-31 17 17
  • OmniClass TitleShower Enclosures

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit