Publish your products
Corner safety support 42x54in - G25JBS09

Corner safety support 42x54in - G25JBS09

Corner safety support made of seamless zinc-plated steel pipe, coated with biocompatible and warm-to-the-touch vinyl - G25JBS09
Specification
  • Corner safety support, horizontal, suitable for use in the bathroom. With a pleasant appearance, warm to the touch and easy to clean, it has no elements that can cause injuries and is characterized by an incomparable robustness. The item, supplied pre-assembled, is composed of a body made of galvanized steel pipe, with curved end ends without joints. Coated with an antibacterial, non-toxic and biocompatible vinyl sheath; proposed in various colors with glossy finish. The wall anchoring is guaranteed by a fixing system made of polyamide and glass fiber flanges, the flange covers, rounded shape, interlocking, are made of PA6 with a glossy finish. The whole series is manufactured using eco-compatible material, with a percentage of recycled raw material, in turn recyclable. - G25JBS09
Technical specification
  • Unique ref.G25JBS09
  • Product familySafe bathroom
  • Product groupGrab bars
  • TypeObject (single object)
  • Date of publishing2019-02-27
  • Edition number1
  • Height (inches)3
  • Width (inches)55
  • Depth (inches)43
Related
  • Material mainSteel
  • Material secondaryPolyamide
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)6.26
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States