Publish your products
Removable shower seat - G40JDS40

Removable shower seat - G40JDS40

Removable hanging and folding shower seat - G40JDS40

Specification
  • Seat to hang with base for wall support, equipped with reclining seat and back, indicated mainly for use in the shower area. With a pleasant appearance, warm to the touch and easy to clean, it has no elements that can cause injuries and is characterized by an incomparable robustness. The article consists of a body made of galvanized steel tube, coated with a non-toxic and biocompatible vinyl sheath; the seat and the backrest are made of polyamide 6 slats; the articulation elements for the overturning of the seat are made of stainless steel AISI304. The article is totally antibacterial according to ISO 22196, particularly effective against MRSA, E-COLI, Legionella, Pseudonomas reducing the levels of bacteria, molds and fungi up to over 99.9% within 24 hours; the antibacterial efficacy is guaranteed for the whole life of the product The wall anchorage is guaranteed by two curved terminals to allow the attachment to a handle, or a handrail, of round section installed at a distance of at least 55 mm from the wall. It is produced using eco-compatible material, with a percentage of recycled raw material, in turn recyclable - G40JDS40

Technical specification
  • Unique ref.G40JDS40
  • Product familySafe bathroom
  • Product groupSeats and stools
  • TypeObject (single object)
  • Date of publishing2018-11-16
  • Edition number1
  • Height (mm)449.5
  • Width (mm)381
  • Depth (mm)568.5
Related
  • Material mainSteel
  • Material secondaryPolyamide
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)6.5
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States