Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
pontegiulio/products/6e2db0ba-0673-4d2f-bcd4-5c8f32c293d9
Home
Categories
Sanitary
Bathroom Accessories
Tower bar - TBCI0001
Available in United States
Ponte Giulio
Follow
Tower bar - TBCI0001
Tower bar - TBCI0001
Download
Specification
Specification
Tower bar - TBCI0001
Technical specification
Technical specification
Unique ref.
TBCI0001
Product family
Safe bathroom
Product group
Bathroom accessories
Type
Object (single object)
Date of publishing
2020-07-15
Edition number
1
Height (inches)
1
Width (inches)
27
Depth (inches)
2
Links
Links
Product url
http://www.pontegiulio.com/en-US/SK_XTBCI0001/Circle%20Towel%20Bar
Technical description
http://www.pontegiulio.com/en-US/SK_XTBCI0001/Circle%20Towel%20Bar
Related
Related
Material main
Stainless steel
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_76
Uniclass 2015 Description
Sanitary accessories
Similar products
Ponte Giulio
Safety grab bar - G99UAS03
Download
Ponte Giulio
Grab bar Stain Steel 99cm - G55JAS07
Download
Ponte Giulio
Safety grab bar corner - G27JBS02
Download
Ponte Giulio
ADA rectangular folding seat - G25JDS22
3.7
(
6
)
Download
Ponte Giulio
Anti-ligature grab bar - G55UXS07
Download
Ponte Giulio
Shower seat L-shaped - G55JDS33
Download