Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
pontegiulio/products/241fa0eb-9dd4-4fc1-903b-c69ec906b080
Home
Categories
Sanitary
Bathroom Accessories
Towel ring - THCI0001
Available in United States
Ponte Giulio
Follow
Towel ring - THCI0001
Towel ring - THCI0001
Download
Specification
Specification
Towel ring - THCI0001
Technical specification
Technical specification
Unique ref.
THCI0001
Product family
Safe bathroom
Product group
Bathroom accessories
Type
Object (single object)
Date of publishing
2020-07-15
Edition number
1
Height (inches)
2
Width (inches)
2
Depth (inches)
6
Links
Links
Product url
http://www.pontegiulio.com/en-US/SK_XTHCI0001/Circular%20Stainless%20Steel%20Towel%20Ring
Technical description
http://www.pontegiulio.com/en-US/SK_XTHCI0001/Circular%20Stainless%20Steel%20Towel%20Ring
Related
Related
Material main
Stainless steel
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_76
Uniclass 2015 Description
Sanitary accessories
Similar products
Ponte Giulio
Safety grab bar - G99UAS03
Download
Ponte Giulio
Grab bar Stainless Steel 30in (center on center) - G57JAS05
Download
Ponte Giulio
Safety grab bar corner - G27JBS02
Download
Ponte Giulio
ADA rectangular folding seat - G25JDS22
3.7
(
6
)
Download
Ponte Giulio
Shower seat L-shaped - G55JDS33
Download
Ponte Giulio
Grab bar corner right - G55JBR19
3.8
(
9
)
Download