Publish your products
Ergonomic Sink with Elbow Rest - B40CNS01

Ergonomic Sink with Elbow Rest - B40CNS01

Ergonomically designed washbasin with elbow rests and lower border with integral grab bar made of vitreous china - B40CNS01

Specification
  • Cantilever consolle with ergonomic shapes especially indicated for elderly or disabled people. The article is made of sanitary porcelain - vitreous china - white in shape with elbow-shaped surface, the perimeter of the lower edge has a relief that is a sure grip for people with mobility problems; predisposed of single hole for tap, without hole for overflow. The article provides for wall mounting using plugs, not supplied - B40CNS01

Technical specification
  • Unique ref.B40CNS01
  • Product familySafe bathroom
  • Product groupSanitary
  • TypeObject (single object)
  • Date of publishing2018-11-16
  • Edition number1
  • Height (mm)540
  • Width (mm)810
  • Depth (mm)225
Related
  • Material mainVitreous china
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)22.9
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit