Publish your products
L-shaped double folding seat - G02JDR29

L-shaped double folding seat - G02JDR29

Double folding seat with slats, made of seamless galvanized steel tube covered with biocompatible vinyl, warm to the touch - G02JDR29

Specification
  • Recommended for obese people
    Compliant with UNI EN 12182: 2012, this standard refers to the "holes and distances" between the parts, or components of a product, accessible during its use. Precisely identifies the "less than 8 or greater than 75 millimeters" measurements of the holes and "spaces" in order to avoid risks of crushing or entrapment - G02JDR29

Technical specification
  • Unique ref.G02JDR29_2020
  • Product familySafe bathroom
  • Product groupSeats and stools
  • TypeObject (single object)
  • Date of publishing2020-06-24
  • Edition number1
  • Height (inches)9
  • Width (inches)34
  • Depth (inches)22
Related
  • Material mainGalvanized steel
  • Material secondaryPolyamide
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)33
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit