Publish your products
Shower seat right - G02JDR30

Shower seat right - G02JDR30

L-shaped doublle folding shower seat - G02JDR30

Specification
  • Double folding seat with nylon slats made of zinc-plated steel pipe, coated with antimicrobial, biocompatible, warm to the touch vinyl.

    Code Dimensions Width, Height, Depth (inch) Net Weight (lbs) Load capacity (lbs) Right version
    G02JDR30
    29 1/8x22 5/16x9 3/8
    32
    451.9
    Left version
    G02JDL30
    29 1/8x22 5/16x9 3/8
    32
    451.9 - G02JDR30

Technical specification
  • Unique ref.G02JDR30
  • Product familySafe bathroom
  • Product groupSeats and stools
  • TypeObject (single object)
  • Date of publishing2018-11-26
  • Edition number1
  • Height (inches)9
  • Width (inches)29
  • Depth (inches)22
Related
  • Material mainSteel
  • Material secondaryPolyamide
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)32
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States