Publish your products
hug seat with backrest and armrest - G12JDS04
hug seat with backrest and armrest - G12JDS04

    hug seat with backrest and armrest - G12JDS04

    The hug collection shares values linked to the intimate side and care of oneself and the others. The grab bar from the contemporary design are in the spotlight they are safe and functional but also extremely versatile and creative. They come in vertical and horizontal version and match perfectly with the mirrors, furnishing elements, containers and washbasins of the project - G12JDS04

    Specification
    • Chair with backrest and armrest. Adjustable feet. Seat and backrest made of high density porliuretan, the structure come with stainless steel pipe - G12JDS04

    Technical specification
    • Unique ref.G12JDS04
    • Product familySafe bathroom
    • Product groupSeats and stools
    • TypeObject (single object)
    • Date of publishing2018-02-11
    • Edition number1
    • Height (mm)735
    • Width (mm)530
    • Depth (mm)420
    Related
    • Material mainPolyurethane
    • Material secondaryStainless steel
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)7.2
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories

    Region availability

    North America South America
    Anguilla
    Argentina
    Antigua and Barbuda
    Bolivia
    Aruba
    Brazil
    Barbados
    Chile
    Belize
    Colombia
    Bermuda
    Ecuador
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Canada
    French Guiana
    Caribbean Netherlands
    Guyana
    Cayman Islands
    Paraguay
    Collectivity of Saint Martin
    Peru
    Costa Rica
    Suriname
    Cuba
    Uruguay
    Curaçao
    Venezuela
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit