Publish your products
Floor to wall grab bar - G25JCS38

Floor to wall grab bar - G25JCS38

90° Angle Floor To Wall Antimicrobial Grab Bar With Reversible Outrigger - G25JCS38

Specification
  • 90° angle floor to wall antimicrobial grab bar with reversible outrigger. Reversible orientation. 1.25” diameter, no maintenance 3mm thick antimicrobial vinyl coating. Concealed ABS 4-hole flange plate.

    • 330LB load capacity
    • Exceeds ADA load requirements
    • Install hardware included for wood stud
    • Non-slip, warm to the touch finish
    • Antimicrobial
    • Rust proof
    • Lifetime warranty
    • Price comparable to stainless steel - G25JCS38

Technical specification
  • Unique ref.G25JCS38
  • Product familySafe bathroom
  • Product groupGrab bars
  • TypeObject (single object)
  • Date of publishing2020-07-06
  • Edition number1
  • Height (inches)34
  • Width (inches)8
  • Depth (inches)31
Related
  • Material mainSteel
  • Material secondaryVinyl
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)8
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories

Region availability

North America South America
Anguilla
Argentina
Antigua and Barbuda
Bolivia
Aruba
Brazil
Barbados
Chile
Belize
Colombia
Bermuda
Ecuador
British Virgin Islands
Falkland Islands (Islas Malvinas)
Canada
French Guiana
Caribbean Netherlands
Guyana
Cayman Islands
Paraguay
Collectivity of Saint Martin
Peru
Costa Rica
Suriname
Cuba
Uruguay
Curaçao
Venezuela
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit