This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ADA L-shaped folding seat - G25JDR29

Unique ref.: G25JDR29
Brand: Ponte Giulio
Product family: Safe bathroom
Product group: Seats and stools
Width (inches): 31
Height (inches): 9
Depth (inches): 19
Date of publishing: 2020-06-24
Edition number: 1
Type: Object (single object)
Download (12)

ADA L-shape folding HPL seat. Antimicrobial vinyl coated frame with zinc-plated steel core. 10mm thick HPL seat top - G25JDR29

• 450LB load capacity • ADA • Antimicrobial frame • Additional frame and flange colors available • Install hardware included for wood stud • Tension hinge prevents seat dropping • Rust proof • Lifetime warranty - G25JDR29


Material main: Stainless steel
Material secondary: Laminate
Designed in: Italy
Manufactured in: Italy
Weight Net (Lbs): 33

BIMobject Category: Sanitary - Sanitary Accessories
IFC classification: Furnishing Element
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
Uniclass 2015 Code: Pr_40_20_76
Uniclass 2015 Description: Sanitary accessories
NBS Reference Code: 31-75
NBS Reference Description: Sanitary Accessories
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject®