Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ponzio/products/01224ee6-5cda-4780-ac5a-f9cb98b780f8
Home
Categories
Construction
Shading Systems
Ponzio Frangisole
Unavailable in United States
Ponzio
Follow
Ponzio Frangisole
Sun breaker
Download
Technical specification
Technical specification
Unique ref.
Ponzio_sun_breaker_frangisole
Product family
Curtain Wall
Product group
Aluminium curtain wall
Type
Object (single object)
Date of publishing
2021-11-30
Edition number
1
Links
Links
Product url
http://portal.ponzioaluminium.com/it/
Technical description
http://www.ponzioaluminium.com/it/facciate/
Related
Related
Material main
Aluminium
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Construction - Shading Systems
IFC classification
Curtain Wall
Uniclass 2015 Code
Ss_25_50_45
Uniclass 2015 Description
Louvre and shading systems
Region availability
Europe
Italy
Similar products
Americana Outdoors Inc
Imperial Hanger Rod Canopy
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy Lattice 6"
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy 8"
Download
Upside Innovations
Commercial Awnings
4.7
(
23
)
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy Lattice 8"
Download
Americana Outdoors Inc
Imperial Hanger Rod Canopy 12"
Download