Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/a8ae3ff4-3161-4970-9448-ed89fb159b30
Home
Categories
Sanitary
Taps & Mixers
Mitigeur Thermostatique Douche Mural Easytherm- D0561AA/ Porcher
Unavailable in United States
Porcher
Follow
Mitigeur Thermostatique Douche Mural Easytherm- D0561AA/ Porcher
Mitigeur Thermostatique Douche Mural Easytherm- D0561AA/ Porcher
Download
Technical specification
Technical specification
Unique ref.
D0561
Product family
EASYTHERM
Product group
Shower Mixer
Type
Object (single object)
Date of publishing
2017-04-03
Edition number
1
Height (mm)
69
Width (mm)
306
Depth (mm)
109
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Related
Related
Material main
Brass
Weight Net (Kg)
1.685
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_75
Uniclass 2015 Description
Shower fittings package
Region availability
Europe
France
Similar products
FontanaShowers
Modena Widespread 8"" Antique Brass Bathroom Sink Faucet Dual Handle Mixer Faucet
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Fontana Milan Single Lever Wall Mount Polished Gold 8.27"" (210MM) Sink Faucet
3.3
(
7
)
Download
Watts
Non-Freeze Wall Hydrant with NB Box, Integral Vacuum Breaker - HY-725
5.0
(
6
)
Download