Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/2400f132-8ad8-487e-a756-b36dba02a264
Home
Categories
Sanitary
Wash basins
REMOVABLE SIPHON H OUTLET
Unavailable in United States
Porcher
Follow
REMOVABLE SIPHON H OUTLET
REMOVABLE SIPHON H OUTLET
Download
Specification
Specification
REMOVABLE SIPHON H OUTLET
Technical specification
Technical specification
Unique ref.
D5862
Product family
OTHER
Product group
Installation
Type
Object (single object)
Date of publishing
2018-06-18
Edition number
1
Height (mm)
190
Width (mm)
42
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Related
Related
Material main
Plastic
Weight Net (Kg)
0.06
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96
Uniclass 2015 Description
Wash basins, sinks and troughs
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Europe
France
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
3.9
(
15
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download
Sloan Valve
ELC-83000 SloanStone® 3-Station Wall-Mounted Counter Top Sink
5.0
(
13
)
Download
Gerber Plumbing Fixtures
Hayes Wall Hung Lavatory,20" Width x 18" Depth x 10 1/2" Height, 4" Centers
4.2
(
5
)
Download