Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/0bcfa0cf-96a7-44d2-9c3d-458db4fbecf3
Home
Categories
Sanitary
Bathroom Accessories
AQUA - Shower bar only
Unavailable in United States
Porcher
Follow
AQUA - Shower bar only
Shower bar only -
Download
Specification
Specification
AQUA - Shower bar only
Technical specification
Technical specification
Unique ref.
D6042
Product family
AQUA
Product group
Accessories
Type
Object (single object)
Date of publishing
2018-05-25
Edition number
1
Height (mm)
150
Width (mm)
740
Depth (mm)
80
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Material main
Brass
Weight Net (Kg)
0.34
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_76
Uniclass 2015 Description
Sanitary accessories
OmniClass Number
23-31 25 00
OmniClass Title
Toilet and Bath Specialties
Region availability
Europe
France
Similar products
Ponte Giulio
Safety grab bar - G99UAS03
Download
DURAVIT AG
D-Code Toilet paper holder 165x66x99 mm - 009926
4.4
(
13
)
Download
DURAVIT AG
Karree Toilet paper holder 138x138x115 mm - 009955
4.4
(
22
)
Download
Ponte Giulio
ADA rectangular folding seat - G25JDS22
3.7
(
6
)
Download
Ponte Giulio
Grab bar Stain Steel 99cm - G55JAS07
Download
Kohler
K-10545 Traditional 42" ADA compliant grab bar
Download