Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/01ee3ba5-e883-4ffb-84d3-387c02aa77f9
Home
Categories
Sanitary
Showers
AQUA - Shower set Hand shower 3 jets - Ø 10 cm
Unavailable in United States
Porcher
Follow
AQUA - Shower set Hand shower 3 jets - Ø 10 cm
Shower set Hand shower 3 jets - Ø 10 cm -
Download
Specification
Specification
AQUA - Shower set Hand shower 3 jets - Ø 10 cm
Technical specification
Technical specification
Unique ref.
D6047
Product family
AQUA
Product group
Showers
Type
Object (single object)
Date of publishing
2018-05-25
Edition number
1
Height (mm)
152
Width (mm)
253
Depth (mm)
126
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Material main
Brass
Weight Net (Kg)
0.59
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
SL_35_80_80
Uniclass 2015 Description
Showers
OmniClass Number
23-31 17 00
OmniClass Title
Showers
Region availability
Europe
France
Similar products
EverFab
5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions
5.0
(
5
)
Download
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download
FontanaShowers
Bravat Contemporary Chrome Rounded Wall Shower Head
4.4
(
18
)
Download
DURAVIT AG
Shower Systems Shower system 1000 Chrome High Gloss - TH4280008
4.4
(
22
)
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 37", CENTER drain - Freedom INSPIRE Series
Download