Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/a02f021c-c5b8-4654-ad7e-3951c5f13915
Home
Categories
Sanitary
Storage
ULYSSE -Furniture & washbasin-plan
Unavailable in United States
Porcher
Follow
ULYSSE -Furniture & washbasin-plan
Furniture & washbasin-plan - 71 x 45 x (H) 85,5 cm
Download
Specification
Specification
ULYSSE -Furniture & washbasin-plan
Technical specification
Technical specification
Unique ref.
E0541
Product family
ULYSSE
Product group
Storage
Type
Object (single object)
Date of publishing
2018-05-25
Edition number
1
Height (mm)
470
Width (mm)
730
Depth (mm)
930
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Weight Net (Kg)
23.2
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_76_94
Uniclass 2015 Description
Vanity units
Region availability
Europe
France
Similar products
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Hadron™ 48" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
Kohler
Artifacts™ 36" bathroom vanity cabinet
Download
Kohler
Hadron™ 36" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Hadron™ 30" bathroom vanity cabinet with sink and quartz top
Download