Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/dd2579fe-01c1-4554-bc12-dc35c9b0f950
Home
Categories
Sanitary
Mirrors
ULYSSE - 120 x 2 x (H) 105 cm
Unavailable in United States
Porcher
Follow
ULYSSE - 120 x 2 x (H) 105 cm
120 x 2 x (H) 105 cm - Weight : 24,3 kg
Download
Specification
Specification
ULYSSE - 120 x 2 x (H) 105 cm
Technical specification
Technical specification
Unique ref.
E0563
Product family
ULYSSE
Product group
Mirrors
Type
Object (single object)
Date of publishing
2018-05-25
Edition number
1
Height (mm)
1070
Width (mm)
1300
Depth (mm)
38
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Weight Net (Kg)
24.3
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_25_71_53
Uniclass 2015 Description
Mirrors
CSI MasterFormat 2014 Code
08 83 00
CSI MasterFormat 2014 Title
Mirrors
OmniClass Number
23-21 37 13 15
OmniClass Title
Mirrors
Region availability
Europe
France
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Kohler
Essential Ultrabright 22" x 34" rectangular lighted mirror
Download
Ideagroup
ASOLA mirror
4.5
(
70
)
Download
Kohler
Essential Ultrabright 22" x 34" rectangular lighted framed mirror
Download
Sloan Valve
MF Wide Frame Sloan 2" Wall-hung Wide Frame Mirror
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download