Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/146ec5d4-c1b7-4df4-9ca7-df20db6a28f0
Home
Categories
Sanitary
Toilet Accessories
Fall brake seat
Unavailable in United States
Porcher
Follow
Fall brake seat
Drop brake seat - Thermodur (in urea). Plastic hinges Fixing underneath
Download
Specification
Specification
Fall brake seat
Technical specification
Technical specification
Unique ref.
E1318
Product family
SANS
Product group
Toilets Seats
Type
Object (single object)
Date of publishing
2018-05-25
Edition number
1
Height (mm)
383
Width (mm)
460
Depth (mm)
49
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Weight Net (Kg)
1.3
Classification
Classification
BIMobject Category
Sanitary - Toilet Accessories
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_95
Uniclass 2015 Description
WC seats and covers
CSI MasterFormat 2014 Code
10 21 13.40
CSI MasterFormat 2014 Title
Stone Toilet Compartments
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Region availability
Europe
France
Similar products
hansgrohe
Logis Universal Roll holder without cover
4.5
(
51
)
Download
hansgrohe
Logis Roll holder without cover
4.5
(
23
)
Download
Kohler
K-14377 Purist® Pivoting toilet paper holder
3.0
(
5
)
Download
Kohler
Desette™ Toilet paper holder
Download
DELABIE
510700 Changing table
3.4
(
9
)
Download
Kohler
K-5672 Toobi® Toilet paper holder
Download