Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/08d4e24c-f82b-4b8c-8c63-fe7e756c7668
Home
Categories
Sanitary
Wash basins
Ulysse Lave-Mains D'Angle 48 Cm Blanc
Unavailable in United States
Porcher
Follow
Ulysse Lave-Mains D'Angle 48 Cm Blanc
Ulysse Lave-Mains D'Angle 48 Cm Blanc
Download
Technical specification
Technical specification
Unique ref.
E8997
Product family
ULYSSE
Product group
Basin
Type
Object (single object)
Date of publishing
2017-04-03
Edition number
1
Height (mm)
157
Width (mm)
479
Depth (mm)
438
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Related
Related
Material main
Ceramics
Weight Net (Kg)
9
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Ss_40_15_75_94
Uniclass 2015 Description
Wash basin systems
Region availability
Europe
France
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download