Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/14d50de8-66bb-48f0-b5e7-b223746ee3fe
Home
Categories
Sanitary
Storage
LAGO - Cabinet for tray 75 cm
Unavailable in United States
Porcher
Follow
LAGO - Cabinet for tray 75 cm
Cabinet for 75 cm tray - 73 x 59 x (H) 81 cm With washboard - réf. J3247EC Weight: 30 kg
Download
Specification
Specification
LAGO - Cabinet for tray 75 cm
Technical specification
Technical specification
Unique ref.
J0027
Product family
LAGO
Product group
Storage
Type
Object (single object)
Date of publishing
2018-05-25
Edition number
1
Height (mm)
760
Width (mm)
640
Depth (mm)
860
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Material main
Wood
Weight Net (Kg)
27.3
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_30_78_05
Uniclass 2015 Description
Bathroom furniture
CSI MasterFormat 2014 Code
12 35 30.23
CSI MasterFormat 2014 Title
Bathroom Casework
OmniClass Number
23-21 19 00
OmniClass Title
Casework
Region availability
Europe
France
Similar products
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
Kohler
Artifacts™ 36" bathroom vanity cabinet
Download
Kohler
Hadron™ 36" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Hadron™ 48" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Hadron™ 30" bathroom vanity cabinet with sink and quartz top
Download